??
Catalog navigation
CAD model selection
Selectable products: 1
HELP_VARIABLE
Company
WAGO
Description
286-364/004-000 - Relay module, Nominal input voltage: 24 VDC, 1 make contact, Limiting continuous current: 3 A, Railway, Red status indicator, Module width: 10 mm
Bill of material
286-364/004-000
Item-No.
286-364/004-000
WAGO eShop
Info DE
WAGO eShop
Info EN
Width
10.00 mm
Color
gray
Comment
DC 24 V
Weight
19.400 g
eCl@ss 7.1
27-37-16-01
Previews
3D
2D
Download CAD models