??
Catalog navigation
Селекция на CAD модел
Налични продукти: 1
HELP_VARIABLE
Company
WAGO
Description
286-312 - Relay module, Nominal input voltage: 24 VDC, 2 changeover contacts, Limiting continuous current: 7 A, Red status indicator, Module width: 20 mm
Bill of material
286-312
Item-No.
286-312
WAGO eShop
Info DE
WAGO eShop
Info EN
Height
71.10 mm
Width
20.00 mm
Depth
52.00 mm
Color
gray
Weight
39.609 g
Comment
Un DC 24 V | In 21.8 mA
eCl@ss 7.1
27-37-16-01
eCl@ss 8.1
27-37-16-01
Previews
3D
2D
Сваляне на CAD модели