??
Catalog navigation
CAD model selection
Selectable products: 1
HELP_VARIABLE
Company
WAGO
Description
286-113 - Empty component plug housing, Type 12, 25 mm wide, 10-pole
Bill of material
286-113
Item-No.
286-113
WAGO eShop
Info DE
WAGO eShop
Info EN
Width
25.00 mm
Color
gray
Weight
21.700 g
eCl@ss 7.1
27-18-27-02
Previews
3D
2D
Download CAD models