??
Catalog navigation
Селекция на CAD модел
Налични продукти: 1
HELP_VARIABLE
Company
Weidmüller
Description
2859340000 - VPU AC I F 1 R 275/25
Bill of material
Weidmueller 2859340000
Preview
Product number of the Manufacturer
2859340000
Manufacturer Type Description
VPU AC I F 1 R 275/25
Short Description
Surge voltage arrester (power supply systems) Surge protection, Type I + II, Low voltage network: TT nur für L-N, TN-C, TN-S, I, II, III, IV, AC, 240 V
Long Description
Device for surge protection in energy engineering and power supply. The device should be installed close to the feed-in of the system to be protected.
GTIN
4064675570516
Manufacturer Name
Weidmueller Group
max. conductor cross section solid (solid, stranded)
35 mm²
min. conductor cross section solid (solid, stranded)
1.500 mm²
nominal voltage (at AC)
240 V
max. rated cross section (flexible, fine strand)
25 mm²
min. rated cross section (flexible, fine strand)
1.500 mm²
construction size
2 modular spacing
Assembly type
built-in installation
Mass
0.339 kg
customs tariff number (TARIC)
85363090
Country of customs tariff number
Germany
URL
URL
Previews
3D
2D
Сваляне на CAD модели