??
Catalog navigation
Выбор CAD модели
Доступные продукты: 1
HELP_VARIABLE
Company
WAGO
Description
285-197 - 2-conductor ground terminal block, 95 mm², lateral marker slots, only for DIN 35 x 15 rail, 2.3 mm thick, copper, POWER CAGE CLAMP
Bill of material
285-197
Item-No.
285-197
Description
2-conductor ground terminal block, 95 mm², green-yellow
WAGO eShop
Info DE
WAGO eShop
Info EN
Level of detail
Nominal cross section
95.00 mm²
Solid conductor
25 - 95 mm²
Solid conductor, push-in termination
mm²
Fine-stranded conductor
25 - 95 mm²
Fine-stranded conductor with ferrule
mm²
Strip length
35 - 35 mm
Number of connection points
1
Number of potentials
1
Width of spacing
25.00 mm
Height at lowest possible mounting height
101.00 mm
Length
107.00 mm
Mounting method
Top-hat rail TH35
Color
green-yellow
Weight
309.278 g
Material insulation body
Polyamide
GTIN
4045454204372
Customs number
85369010000
Country of origin
PL
eCl@ss 10.0.1
27-14-11-41
ecl@ss 11.0
27-14-11-41
Manufacturer name
WAGO
Product article number of manufacturer
285-197
Manufacturer product designation
2-conductor ground terminal block
Manufacturer product description
2-conductor ground terminal block, 95 mm², lateral marker slots, only for DIN 35 x 15 rail, POWER CAGE CLAMP
min. connectable conductor cross-section multiple wire
25.00 mm²
max. connectable conductor cross-section multiple wire
95.00 mm²
min. line cross section, rigid
25.00 mm²
max. line cross section, rigid
95.00 mm²
min. line cross section, flexible
25.00 mm²
max. line cross section, flexible
95.00 mm²
min. connectable conductor cross-section fine wire with conductor end sleeve
mm²
max. connectable conductor cross-section fine wire with conductor end sleeve
95.00 mm²
Number of clamp positions per level
2
Number of levels
1
Type of electrical connection 1
spring-cage connection
Type of electrical connection 2
spring-cage connection
Inflammability class of insulation material according to with UL94
V0
min. operating temperature
-60 °C
max. operating temperature
105 °C
Closing plate required
Nein
Address of additional link
https://www.wago.com/285-197
min. stranded AWG
4
max. stranded AWG
0
Internally connected stages
Nein
min. Strip length
35.00 mm
max. Strip length
35.00 mm
Symbol name terminal block
E00246
Предварительные просмотры
3D
2D
Загрузка CAD-моделей