??
카탈로그 탐색
CAD모델 선택
사용 가능한 제품: 1
HELP_VARIABLE
Company
WAGO
Description
284-993 - 3-conductor through terminal block, 10 mm², suitable for Ex e II applications, center marking, for DIN-rail 35 x 15 and 35 x 7.5, CAGE CLAMP®
Bill of material
284-993
Item-No.
284-993
Description
3-conductor through terminal block, 10 mm², 53 A, light gray
WAGO eShop
Info DE
WAGO eShop
Info EN
Level of detail
Nominal cross section
10.00 mm²
Solid conductor
0.2 - 10 mm²
Solid conductor, push-in termination
mm²
Fine-stranded conductor
0.2 - 10 mm²
Fine-stranded conductor with ferrule
mm²
Strip length
12 - 13 mm
Number of connection points
3
Number of potentials
1
Width of spacing
10.00 mm
Height at lowest possible mounting height
34.70 mm
Length
96.50 mm
Mounting method
Top-hat rail TH35
Color
light gray
Weight
31.829 g
Material insulation body
Polyamide
Rated voltage
V
Rated impulse voltage
kV
Rated current
53.00 A
Overvoltage category
III
Pollution degree
3
GTIN
4044918447508
Customs number
85369010000
Country of origin
DE
eCl@ss 10.0.1
27-14-11-20
ecl@ss 11.0
27-14-11-20
Manufacturer name
WAGO
Product article number of manufacturer
284-993
Manufacturer product designation
3-conductor through terminal block
Manufacturer product description
3-conductor through terminal block, 10 mm², suitable for Ex e II applications, center marking, for DIN-rail 35 x 15 and 35 x 7.5, CAGE CLAMP®
min. connectable conductor cross-section multiple wire
0.20 mm²
max. connectable conductor cross-section multiple wire
10.00 mm²
min. line cross section, rigid
0.20 mm²
max. line cross section, rigid
10.00 mm²
min. line cross section, flexible
0.20 mm²
max. line cross section, flexible
10.00 mm²
min. connectable conductor cross-section fine wire with conductor end sleeve
mm²
max. connectable conductor cross-section fine wire with conductor end sleeve
10.00 mm²
Number of clamp positions per level
3
Number of levels
1
Internally connected stages
Nein
Type of electrical connection 1
spring-cage connection
Type of electrical connection 2
spring-cage connection
Inflammability class of insulation material according to with UL94
V0
min. operating temperature
-60 °C
max. operating temperature
105 °C
Explosion-tested version (EEx e)
Ja
Closing plate required
Ja
Address of additional link
https://www.wago.com/284-993
Power loss per pole, current-dependent (PlIp)
1.573 W
Rated current (In) for the power loss specification
53.000 A
min. stranded AWG
24
max. stranded AWG
8
min. Strip length
12.00 mm
max. Strip length
13.00 mm
Symbol name terminal block
미리보기
3D
2D
CAD모델 다운로드