??
Catalog navigation
CAD model selection
Selectable products: 2
HELP_VARIABLE
Company
WAGO
Description
284-907 - 2-conductor ground terminal block, 10 mm², center marking, for DIN-rail 35 x 15 and 35 x 7.5, CAGE CLAMP®
Bill of material
284-907
Item-No.
WAGO eShop
Info DE
WAGO eShop
Info EN
Cross section
mm²
Cross section
AWG
Strip length
12 - 13 mm
Height
35.00 mm
Width
10.00 mm
Depth
78.00 mm
Number of connection points
2
Number of potentials
1
Color
grün-gelb
Comment
Weight
31.580 g
eCl@ss 7.1
27-14-11-41
eCl@ss 8.1
27-14-11-41
Previews
3D
2D
Download CAD models