??
Catalog navigation
CAD模型选择
可提供的产品: 2
HELP_VARIABLE
Company
WAGO
Description
284-687 - 3-conductor ground terminal block, 10 mm², center marking, for DIN-rail 35 x 15 and 35 x 7.5, CAGE CLAMP®
Bill of material
284-687
Item-No.
WAGO eShop
Info DE
WAGO eShop
Info EN
Level of detail
Cross section
mm²
Cross section
AWG
Strip length
12 - 13 mm
Height
35.00 mm
Width
10.00 mm
Depth
97.50 mm
Number of connection points
3
Number of potentials
1
Color
grün-gelb
Comment
Weight
40.044 g
eCl@ss 7.1
27-14-11-41
eCl@ss 8.1
27-14-11-41
预览
3D
2D
下载CAD模型