??
Catalog navigation
CAD Model seçimi
Uygun ürünler: 1
HELP_VARIABLE
Company
WAGO
Description
284-409 - Jumper, insulated
Bill of material
284-409
Item-No.
284-409
WAGO eShop
Info DE
WAGO eShop
Info EN
Current intensity
57 A
Width
20.00 mm
Depth
9.00 mm
Color
grau
Weight
5.100 g
eCl@ss 7.1
27-14-11-40
Previews
3D
2D
CAD modeli indir