??
Catalog navigation
CAD model selection
Selectable products: 2
HELP_VARIABLE
Company
WAGO
Description
284-358 - Step-down cover plate, 1 mm thick, for 3-conductor 284-681 terminal blocks
Bill of material
284-358
Item-No.
WAGO eShop
Info DE
WAGO eShop
Info EN
Height
25.60 mm
Width
1.00 mm
Depth
97.40 mm
Color
Weight
g
eCl@ss 7.1
27-14-11-33
Previews
3D
2D
Download CAD models