??
Catalog navigation
CAD model selection
Selectable products: 2
HELP_VARIABLE
Company
WAGO
Description
284-336 - Step-down cover plate, 1 mm thick, for 4-conductor 279-831, 280-833 and 281-652 terminal blocks
Bill of material
284-336
Item-No.
Description
WAGO eShop
Info DE
WAGO eShop
Info EN
Level of detail
Height
26.50 mm
min. thickness
1.00 mm
Length
81.00 mm
Color
Weight
g
Insulating material
Polyamide
GTIN
Customs number
85389099990
Country of origin
CN
eCl@ss 10.0.1
27-14-11-33
ecl@ss 11.0
27-14-11-33
Manufacturer name
WAGO
Product article number of manufacturer
Manufacturer product designation
Step-down cover plate
Manufacturer product description
Step-down cover plate, 1 mm thick, for 4-conductor 279-831, 280-833 and 281-652 terminal blocks
Designed as intermediate plate
No
Type of end plate
No
Latchable present
Yes
Inflammability class of insulation material according to with UL94
V0
Address of additional link
https://www.wago.com/284-336
Previews
3D
2D
Download CAD models