??
Catalog navigation
CAD model selection
Selectable products: 2
HELP_VARIABLE
Company
WAGO
Description
284-335 - Step-down cover plate, 1 mm thick, for 4-conductor 280-633 terminal blocks
Bill of material
284-335
Item-No.
WAGO eShop
Info DE
WAGO eShop
Info EN
Height
mm
Width
1.00 mm
Depth
79.00 mm
Color
Weight
1.850 g
eCl@ss 7.1
27-14-11-33
Previews
3D
2D
Download CAD models