??
Catalog navigation
CAD model selection
Selectable products: 2
HELP_VARIABLE
Company
WAGO
Description
284-332 - Separator plate, 2 mm thick, oversized
Bill of material
284-322
Item-No.
WAGO eShop
Info DE
WAGO eShop
Info EN
Height
40.00 mm
Width
2.00 mm
Depth
62.00 mm
Color
Weight
g
eCl@ss 7.1
27-14-11-33
Previews
3D
2D
Download CAD models