??
Catalog navigation
CAD model selection
Selectable products: 1
HELP_VARIABLE
Company
Gühring
Description
2839 - DIN371~ TAP
Bill of material
2839 3.505
Item ID
2839 3.505
Item Description
GEWINDEBOHRER
Item Name
HSS-E MA,-GBO UNC NR 6-32 DIN371RN R15
Company Code
GG
Cutting Tool Material, Manufacturer Naming
HSS-E
Standard Number
DIN371~
Thread Form Type
UNC
Thread Number
6
Thread Pitch
0.794 mm
Threads per Inch
32
Thread Tolerance Class
2 B
Wrench Size
3 mm
Thread Length
8 mm
Usable Length
20 mm
Overall Length
56 mm
Connection Type, Machine Side
ZYL
Connection Form, Machine Side
21
Standard of Characteristics
DIN4000-80
Connection Diameter, Machine Side
4 mm
Connection Diameter, Machine Side, ISO Tolerance Class
h9
Spin Direction
R
Weight
0.015 kg
Cutting Direction
R
Chamfer Form
C
Cutting Tool Material
HSS-E
Coolant Exit Style Code
0
Coating
DAMPF ANGELASSEN
Tool Style Code
2
Connection Code, Machine Side
ZYL00402105h$09
Connection Code, Machine Side ISO 13399
ZYL21F4000h$09
Previews
3D
Dimension
2D
Download CAD models