??
Catalog navigation
CAD model selection
Selectable products: 1
HELP_VARIABLE
Company
Weidmüller
Description
2836000000 - ESG-LP 9/15 MM SI
Bill of material
Weidmueller 2836000000
Preview
Product number of the Manufacturer
2836000000
Manufacturer Type Description
ESG-LP 9/15 MM SI
Short Description
Device marking, Self-adhesive, halogen-free, 15 mm, Printed characters: without, Polyamide, silver
Long Description
Markers for identifying equipment. The markers can be labelled with a printer or plotter and the appropriate software.
GTIN
4064675427964
Manufacturer Name
Weidmueller Group
material
Polyamide (PA)
Combustibility class
V0
Without halogens
Yes
Mass
0.00003 kg
depth
0.05 mm
height
9 mm
width
15 mm
customs tariff number (TARIC)
39199080
URL
URL
Previews
3D
2D
Download CAD models