??
Catalog navigation
CAD model selection
Selectable products: 1
HELP_VARIABLE
Company
PHOENIX CONTACT
Description
2832263 - FL CAT5 PATCH 0,5
Bill of material
PHOENIX CONTACT 2832263
Product number of the Manufacturer
2832263
Short Description
Patch cable
Long Description
Patch cable, degree of protection: IP20, cable length: 0.5 m, number of positions: 8, 1 Gbps, CAT5, Ethernet
Manufacturer Type Description
FL CAT5 PATCH 0,5
Preview
International product number
4046356043991
Manufacturer Name
Phoenix Contact GmbH & Co. KG
Delivery Time
3
degree of protection
IP20
Application standards
not available
certificate/approval
EAC, EAC-RoHS, DNV GL
Category
5
screened
No
Length
0.500 m
type of connector connection 1
RJ45 8(4)
type of connector connection 2
RJ45 8(4)
Color of coat
Variable
flame retardant
No
Oil-resistant in accordance EN 60811-2-1
No
case connector connection 1
not relevant
case connector connection 2
not relevant
locking lever present
Yes
material connector of connector housing connection 1
not relevant
material connector of connector housing connection 2
not relevant
pin assignment
1:1
type of anti-kink sleeve
put-on
suitable for cable guide chain
No
Without halogens as in EN 50267-2-3
No
GTIN
4046356043991
Manufacturer product designation
Patch cable
Manufacturer product description
Patch cable, CAT5, assembled, 0.5 m
Product type
FL CAT5 PATCH 0,5
GLN of manufacturer
4063151
Number of content units per order unit
1
Price Quantity
1
Minimum Order Quantity
1
Quantity Scale
1
Customs tariff number
85444210
Country of origin
PL
Deeplink
Deeplink
Download CAD models
No generation actions are associated with this part