??
Catalog navigation
CAD model selection
Selectable products: 1
HELP_VARIABLE
Company
Weidmüller
Description
2831830000 - ZQV 4N/5 WT
Bill of material
Weidmueller 2831830000
Preview
Product number of the Manufacturer
2831830000
Manufacturer Type Description
ZQV 4N/5 WT
Short Description
Cross-connector (terminal) Plugged, Number of poles: 41, Pitch in mm: 6.10, Insulated: Yes, 32 A, white
Long Description
Cross-connector for feed-through terminal blocks for potential distribution or transmission of signals.
GTIN
4064675417064
Manufacturer Name
Weidmueller Group
Grid dimensions
6.100 mm
rated current
32 A
Number of bridged terminals
41
color
white
Design
Cross-connector (terminal)
Insulation present
Yes
Assembly type
plug-in
Mass
0.004 kg
customs tariff number (TARIC)
85366990
URL
URL
Previews
3D
2D
Download CAD models