??
Catalog navigation
CAD model selection
Selectable products: 1
HELP_VARIABLE
Company
Weidmüller
Description
2831530000 - A2T 4 DT-FT-PE
Bill of material
Weidmueller 2831530000
Preview
Product number of the Manufacturer
2831530000
Manufacturer Type Description
A2T 4 DT-FT-PE
Short Description
Test-disconnect terminal, PUSH IN, 4 mm², 250 V, 20 A, Pivoting, Integral test socket: Yes, TS 35, dark beige
Long Description
Terminal block for separating circuits during tests or measurements.
GTIN
4064675416494
Manufacturer Name
Weidmueller Group
max. connectable conductor cross-section fine wire with conductor end sleeve
6 mm²
max. connectable conductor cross-section multiple wire
6 mm²
min. connectable conductor cross-section fine wire with conductor end sleeve
0.500 mm²
min. connectable conductor cross-section multiple wire
0.500 mm²
Min. operating temperature
-55 °C
Max. operating temperature
130 °C
rated current
20 A
Number of contact points per level
2
Number of levels
3
Rated current [In] for the power loss specification
20 A
color
beige
Design of longitudinal or transverse separation
swiveling
Connection type
Plug-in connection
Combustibility class
V0
material of insulation
PA
Max. line cross section, flexible
6 mm²
Max. line cross section, rigid
4 mm²
Min. line cross section, flexible
0.500 mm²
Min. line cross section, rigid
0.500 mm²
Integrated test connector present
Yes
Closing plate required
Yes
Assembly type
Top-hat rail TH35
rated voltage
250 V
Mass
0.029 kg
depth
56.1 mm
height
127.262 mm
width
6.1 mm
customs tariff number (TARIC)
85369010
URL
URL
Previews
3D
2D
Download CAD models