??
Catalog navigation
CAD model selection
Selectable products: 1
HELP_VARIABLE
Company
WAGO
Description
283-998 - 3-conductor through terminal block, 16 mm², suitable for Ex e II applications, center marking, for DIN-rail 35 x 15 and 35 x 7.5, CAGE CLAMP®
Bill of material
283-998
Item-No.
283-998
Description
3-conductor through terminal block, 16 mm², 68 A, light gray
WAGO eShop
Info DE
WAGO eShop
Info EN
Level of detail
Nominal cross section
16.00 mm²
Solid conductor
0.5 - 16 mm²
Solid conductor, push-in termination
mm²
Fine-stranded conductor
0.2 - 16 mm²
Fine-stranded conductor with ferrule
mm²
Strip length
16 - 17 mm
Number of connection points
3
Number of potentials
1
Width of spacing
12.00 mm
Height at lowest possible mounting height
37.50 mm
Length
104.50 mm
Mounting method
Top-hat rail TH35
Color
light gray
Weight
45.331 g
Material insulation body
Polyamide
Rated voltage
V
Rated impulse voltage
kV
Rated current
68.00 A
Overvoltage category
III
Pollution degree
3
GTIN
4044918543712
Customs number
85369010000
Country of origin
DE
eCl@ss 10.0.1
27-14-11-20
ecl@ss 11.0
27-14-11-20
Manufacturer name
WAGO
Product article number of manufacturer
283-998
Manufacturer product designation
3-conductor through terminal block
Manufacturer product description
3-conductor through terminal block, 16 mm², suitable for Ex e II applications, center marking, for DIN-rail 35 x 15 and 35 x 7.5, CAGE CLAMP®
min. connectable conductor cross-section multiple wire
0.20 mm²
max. connectable conductor cross-section multiple wire
16.00 mm²
min. line cross section, rigid
0.50 mm²
max. line cross section, rigid
16.00 mm²
min. line cross section, flexible
0.20 mm²
max. line cross section, flexible
16.00 mm²
min. connectable conductor cross-section fine wire with conductor end sleeve
mm²
max. connectable conductor cross-section fine wire with conductor end sleeve
16.00 mm²
Number of clamp positions per level
3
Number of levels
1
Internally connected stages
Nein
Type of electrical connection 1
spring-cage connection
Type of electrical connection 2
spring-cage connection
Inflammability class of insulation material according to with UL94
V0
min. operating temperature
-60 °C
max. operating temperature
105 °C
Explosion-tested version (EEx e)
Ja
Closing plate required
Ja
Address of additional link
https://www.wago.com/283-998
Power loss per pole, current-dependent (PlIp)
1.942 W
Rated current (In) for the power loss specification
68.000 A
min. stranded AWG
24
max. stranded AWG
6
min. Strip length
16.00 mm
max. Strip length
17.00 mm
Symbol name terminal block
Previews
3D
2D
Download CAD models