??
Catalog navigation
CAD model selection
Selectable products: 1
HELP_VARIABLE
Company
TE Connectivity
Description
2828392-1
Bill of material
2828392-1
Part Number
2828392-1
Contact TE Product Support
CLICK HERE to Contact TE Product Support
Find Specs, Compatible Parts, or Buy Now
CLICK HERE to Find Specs, Compatible Parts, or Buy Now
TE Internal #
2828392-1
TE Internal Description
NanoRF, DC, 16 POSITION
Connector System
Cable-to-Cable
Connector & Contact Terminates To
Wire & Cable
Number of Coaxial Contacts
16
PCB Mount Orientation
Right Angle
Number of Positions
16
Impedance
50 Ohm
Body Material
Stainless Steel
Plating Finish
Passivated
RF Connector Center Contact Material
Beryllium Copper
Contact Current Rating Max
1 A
Connector Mounting Type
Board Mount
Module Mounting Type
Screw
RF Contact Spacing
2.79 mm [ .11 in ]
Operating Temperature Range
-65 - 120 C [ -85 - 248 F ]
Circuit Application
Signal
VITA 67
Yes
Previews
3D
2D
Download CAD models