??
Catalog navigation
CAD model selection
Selectable products: 1
HELP_VARIABLE
Company
TE Connectivity
Description
282362-1
Bill of material
282362-1
Part Number
282362-1
Contact TE Product Support
CLICK HERE to Contact TE Product Support
Find Specs, Compatible Parts, or Buy Now
CLICK HERE to Find Specs, Compatible Parts, or Buy Now
TE Internal #
282362-1
TE Internal Description
WIRE SEAL
Seal Type
Single Wire Seal (SWS)
Material
Silicone
Color
Gray
Cavity Diameter
6.2 mm [ .244 in ]
Cable Insulation Diameter
3.85 - 4.75 mm [ .152 - .187 in ]
Operating Temperature Range
-30 - 105 C [ -22 - 221 F ]
UL Flammability Rating
None
Packaging Method
Bag
Packaging Quantity
10000
Resistance to Hydrocarbons
Poor
Shore A Hardness
50
Lubricant Content
Yes
Previews
3D
2D
Download CAD models