??
Catalog navigation
CAD model selection
Selectable products: 1
HELP_VARIABLE
Company
Amphenol RF
Description
282139-75
Bill of material
282139-75
Part Number
282139-75
Description
RF Connector 1.0-2.3 Right Angle PCB Jack Through Hole Bulkhead Rear Mount 75 Ohm
Body Finish
Nickel/Gold
Body Material
Brass
Impedance
75
Insulator Material
PTFE
IP Rating
Not Rated
Gender
Jack
Mounting Feature
Bulkhead - Rear Mount
Isolated
No
Low PIM
No
Frequency Max
4
Temp Max
85
Temp Min
-40
Non-Magnetic
No
Contact Finish
Gold
Contact Material
Phosphor Bronze
Orientation
Right Angle
Contact Termionation
Solder
Coupling Mechanism
Push-Pull
Mating Cycles
500
Termination Style
PCB - Through Hole
Size Category
Miniature
Previews
3D
2D
Download CAD models