??
Catalog navigation
CAD model selection
Selectable products: 1
HELP_VARIABLE
Company
Amphenol RF
Description
282138-75
Bill of material
282138-75
Part Number
282138-75
Description
RF Connector 1.0-2.3 Straight Crimp Plug Belden 1855A 75 Ohm
Body Finish
Nickel
Body Material
Brass
Cable Group
D4
Cable Type
Belden 1855A,Belden 4855R,Belden 4855P
Impedance
75
Insulator Material
PTFE
IP Rating
Not Rated
Gender
Plug
Isolated
No
Low PIM
No
Frequency Max
4
Temp Max
165
Temp Min
-65
Non-Magnetic
No
Contact Finish
Gold
Contact Material
Beryllium Copper
Orientation
Straight
Contact Termionation
Crimp
Coupling Mechanism
Push-Pull
Mating Cycles
500
Termination Style
Cable - Crimp
Assembly Tool
47-10120
Size Category
Miniature
Previews
3D
2D
Download CAD models