??
Catalog navigation
CAD model selection
Selectable products: 1
HELP_VARIABLE
Company
Amphenol RF
Description
282133-75
Bill of material
282133-75
Part Number
282133-75
Description
RF Connector 1.0-2.3 Straight PCB Jack End Launch Bulkhead Rear Mount 75 Ohm
Body Finish
Gold
Body Material
Brass
Impedance
75
Insulator Material
PTFE
IP Rating
Not Rated
Gender
Jack
Mounting Feature
Bulkhead - Rear Mount
Isolated
No
Low PIM
No
Frequency Max
4
Temp Max
165
Temp Min
-65
Non-Magnetic
No
Contact Finish
Gold
Contact Material
Beryllium Copper
Orientation
Straight
Contact Termionation
Solder
Coupling Mechanism
Push-Pull
Mating Cycles
500
Termination Style
PCB - End Launch
PCB Thickness Max
0.062 Inches (1.57 mm)
Size Category
Miniature
Previews
3D
2D
Download CAD models