??
Catalog navigation
Wybór modelu CAD
Dostępne producty: 1
HELP_VARIABLE
Company
Amphenol RF
Description
282124-75
Bill of material
282124-75
Part Number
282124-75
Description
RF Connector 1.0-2.3 Straight PCB Jack Through Hole Bulkhead Rear Mount 75 Ohm
Body Finish
Gold
Body Material
Brass
Impedance
75
Insulator Material
PTFE
IP Rating
Not Rated
Gender
Jack
Mounting Feature
Bulkhead - Rear Mount
Isolated
No
Low PIM
No
Frequency Max
4
Temp Max
165
Temp Min
-65
Non-Magnetic
No
Contact Finish
Gold
Contact Material
Brass
Orientation
Straight
Contact Termionation
Solder
Coupling Mechanism
Push-Pull
Mating Cycles
500
Termination Style
PCB - Through Hole
Size Category
Miniature
Previews
3D
2D
Pobierz modele CAD