??
Catalog navigation
Wybór modelu CAD
Dostępne producty: 1
HELP_VARIABLE
Company
Amphenol RF
Description
282120-75
Bill of material
282120-75
Part Number
282120-75
Description
RF Connector 1.0-2.3 Straight PCB Jack Through Hole 75 Ohm
Body Finish
Gold
Body Material
Brass
Impedance
75
Insulator Material
PTFE
IP Rating
Not Rated
Gender
Jack
Isolated
No
Low PIM
No
Frequency Max
4
Temp Max
165
Temp Min
-65
Non-Magnetic
No
Contact Finish
Gold
Contact Material
Beryllium Copper
Orientation
Straight
Contact Termionation
Solder
Coupling Mechanism
Push-Pull
Mating Cycles
500
Termination Style
PCB - Through Hole
Size Category
Miniature
Previews
3D
2D
Pobierz modele CAD