??
Catalog navigation
Wybór modelu CAD
Dostępne producty: 1
HELP_VARIABLE
Company
Amphenol RF
Description
282100-75
Bill of material
282100-75
Part Number
282100-75
Description
RF Connector 1.0-2.3 Right Angle PCB Jack Through Hole Bulkhead Rear Mount 75 Ohm
Body Finish
Gold
Body Material
Brass
Impedance
75
Insulator Material
PTFE
IP Rating
Not Rated
Gender
Jack
Mounting Feature
Bulkhead - Rear Mount
Isolated
No
Low PIM
No
Frequency Max
4
Temp Max
165
Temp Min
-65
Non-Magnetic
No
Contact Finish
Gold
Contact Material
Beryllium Copper
Orientation
Right Angle
Contact Termionation
Solder
Coupling Mechanism
Push-Pull
Mating Cycles
500
Termination Style
PCB - Through Hole
Size Category
Miniature
Previews
3D
2D
Pobierz modele CAD