??
Catalog navigation
CAD model selection
Selectable products: 1
HELP_VARIABLE
Company
WAGO
Description
282-437/011-000 - Jumper, insulated
Bill of material
282-437/011-000
Item-No.
282-437/011-000
WAGO eShop
Info DE
WAGO eShop
Info EN
Current intensity
30 A
Height
24.90 mm
Width
4.80 mm
Depth
54.00 mm
Color
orange
Weight
6.880 g
Comment
1-3-5-7
eCl@ss 7.1
27-14-11-40
eCl@ss 8.1
27-14-11-40
Previews
3D
2D
Download CAD models