??
Catalog navigation
Выбор CAD модели
Доступные продукты: 1
HELP_VARIABLE
Company
PHOENIX CONTACT
Description
2819189 - IB L2-M ESTOP-ADAP 1/1 M12
Bill of material
PHOENIX CONTACT 2819189
Product number of the Manufacturer
2819189
Short Description
Y distributor
Long Description
Emergency-stop Y plug
Manufacturer Type Description
IB L2-M ESTOP-ADAP 1/1 M12
Preview
International product number
4017918193157
Manufacturer Name
Phoenix Contact GmbH & Co. KG
Delivery Time
3
rated voltage
48 V
rated current
4 A
Application standards
IEC 61076-2-101
Combustibility class
HB
Min. operating temperature
-25 °C
Max. operating temperature
90 °C
certificate/approval
EAC
net weight
0.026 kg
Degree of protection (IP), mounted
IP67
max. operating ambient temperature
90 °C
Material of the contact coat
Nickel/gold
Degree of soiling
1
material of housing
TPU, hardly inflammable, self-extinguishing
Coding (head 1)
A-coded
screened
No
Material used for the thread ring
zinc die-cast
Sensor/actuator adapter design
Y adapter
GTIN
4017918193157
Manufacturer product designation
Y distributor
Manufacturer product description
Emergency-stop Y plug
Product type
IB L2-M ESTOP-ADAP 1/1 M12
GLN of manufacturer
4063151
Number of content units per order unit
1
Price Quantity
1
Minimum Order Quantity
1
Quantity Scale
1
Customs tariff number
85366990
Country of origin
PL
Deeplink
Deeplink
Предварительные просмотры
3D
2D
Загрузка CAD-моделей