??
Catalog navigation
CAD model selection
Selectable products: 1
HELP_VARIABLE
Company
Weidmüller
Description
2816700000 - ACT20P-PRO DCDC II-24-P
Bill of material
Weidmueller 2816700000
Preview
Product number of the Manufacturer
2816700000
Manufacturer Type Description
ACT20P-PRO DCDC II-24-P
Short Description
Signal converter/insulator, 24 V DC power supply, Input: I/U universal, Output: I/U universal
Long Description
Isolating amplifier for recording electrical and physical parameters. With electrical isolation, universally applicable.
GTIN
4064675313847
Manufacturer Name
Weidmueller Group
intrinsically safe according to EN 60947-5-6 NAMUR
No
galvanic separation between the inputs present
Yes
max. rated operating frequency
0 Hz
max. rated supply voltage with AC
0 V
max. rated supply voltage with DC
24 V
min. rated operating frequency
0 Hz
fault signal output present
No
Min. operating temperature
-25 °C
Max. operating temperature
70 °C
power consumption
3 W
Number of input ranges - 5mA ... + 5mA
1
Number of input ranges +10 V ... -10 V
1
Number of input ranges +5 V ... 5 V
1
Number of input ranges 0 mA ... 10 mA
1
Number of input ranges 0 mA ... 20 mA
1
Number of input ranges 0 mA ... 5 mA
1
Number of input ranges 0 mV ... 100 mV
1
Number of input ranges 0 mV ... 200 mV
1
Number of input ranges 0 mV ... 300 mV
1
Number of input ranges 0 mV ... 500 mV
1
Number of input ranges 0 mV ... 60 mV
1
Number of input ranges 0 V ... 1 V
1
Number of input ranges 0 V ... 10 V
1
Number of input ranges 0 V ... 2 V
1
Number of input ranges 0 V ... 2.5 V
1
Number of input ranges 0 V ... 20 V
1
Number of input ranges 0 V ... 24 V
1
Number of input ranges 0 V ... 30 V
1
Number of input ranges 0 V ... 5 V
1
Number of input ranges -1 V ... +1 V
1
Number of input ranges 1 V ... 5 V
1
Number of input ranges -10 mA ... +10 mA
1
Number of input ranges -10 V ... +10 V
1
Number of input ranges 10 V ... 0 V
1
Number of input ranges 10 V ... 2 V
1
Number of input ranges -100 mV ... +100 mV
1
Number of input ranges -2 V ... +2 V
1
Number of input ranges 2 V ... 10 V
1
Number of input ranges -2.5 V ... + 2.5 V
1
Number of input ranges -20 mA ... +20 mA
1
Number of input ranges 20 mA ... 0 mA
1
Number of input ranges 20 mA ... 4 mA
1
Number of input ranges -20 V ... +20 V
1
Number of input ranges -300 mV ... +300 mV
1
Number of input ranges 4 mA ... 20 mA
1
Number of input ranges -5 V ... +5 V
1
Number of input ranges 5 V ... 0 V
1
Number of input ranges 5 V ... 1 V
1
Number of input ranges -500 mV ... +500 mV
1
Number of input ranges -60 mV ... +60 mV
1
Number of output circuits transistor antivalent
0
Number of output circuits transistor potential-free
0
Number of output ranges +5 V ... -5 V
0
number of output ranges 0 mA ... 10 mA
1
Number of output ranges 0 mA ... 20 mA
1
Number of output ranges 0 mA ... 5 mA
0
number of output ranges 0 mV ... 100 mV
0
Number of output ranges 0 mV ... 200 mV
0
Number of output ranges 0 mV ... 300 mV
0
Number of output ranges 0 mV ... 500 mV
0
Number of output ranges 0 mV ... 60 mV
0
Number of output ranges 0 V ... 1 V
0
Number of output ranges 0 V ... 10 V
1
number of output ranges 0 V ... 2 V
0
Number of output ranges 0 V ... 2.5 V
0
number of output ranges 0 V ... 20 V
0
Number of output ranges 0 V ... 24 V
0
Number of output ranges 0 V ... 30 V
0
Number of output ranges 0 V ... 5 V
1
Number of output ranges -1 V ... +1 V
0
Number of output ranges 1 V ... 5 V
0
Number of output ranges -10 mA ... +10 mA
1
Number of output ranges -10 V ... +10 V
0
Number of output ranges -10 V ... +10 V
1
Number of output ranges 10 V ... 0 V
1
Number of output ranges 10 V ... 2 V
0
Number of output ranges -100 mV ... +100 mV
0
Number of output ranges -2 V ... +2 V
0
Number of output ranges 2 V ... 10 V
1
Number of output ranges -2.5 V ... +2.5 V
0
Number of output ranges -20 mA ... +20 mA
1
Number of output ranges 20 mA ... 0 mA
1
Number of output ranges 20 mA ... 4 mA
1
Number of output ranges -20 V ... +20 V
0
Number of output ranges -300 mV ... +300 mV
0
Number of output ranges 4 mA ... 20 mA
1
Number of output ranges -5 mA ... +5 mA
0
Number of output ranges -5 V ... +5 V
0
Number of output ranges 5 V ... 0 V
0
Number of output ranges 5 V ... 1 V
0
Number of output ranges -500 mV ... +500 mV
0
Number of output ranges -60 mV ... +60 mV
0
Power loss, static, current-independent [Pls]
3 W
Design of electrical connection
Push-in connection
degree of protection
IP20
Mass
0.130 kg
depth
114.109 mm
height
127.316 mm
width
12.5 mm
customs tariff number (TARIC)
90328900
URL
URL
Previews
3D
2D
Download CAD models