??
Catalog navigation
CAD model selection
Selectable products: 1
HELP_VARIABLE
Company
Weidmüller
Description
2816690000 - ACT20P-PRO DCDC II-24-S
Bill of material
Weidmueller 2816690000
Preview
Product number of the Manufacturer
2816690000
Manufacturer Type Description
ACT20P-PRO DCDC II-24-S
Short Description
Signal converter/insulator, 24 V DC power supply, Input: I/U universal, Output: I/U universal
Long Description
Isolating amplifier for recording electrical and physical parameters. With electrical isolation, universally applicable.
GTIN
4064675313809
Manufacturer Name
Weidmueller Group
intrinsically safe according to EN 60947-5-6 NAMUR
No
galvanic separation between the inputs present
Yes
max. rated operating frequency
0 Hz
max. rated supply voltage with AC
0 V
max. rated supply voltage with DC
24 V
min. rated operating frequency
0 Hz
fault signal output present
No
Min. operating temperature
-25 °C
Max. operating temperature
70 °C
power consumption
3 W
Number of input ranges - 5mA ... + 5mA
1
Number of input ranges +10 V ... -10 V
1
Number of input ranges +5 V ... 5 V
1
Number of input ranges 0 mA ... 10 mA
1
Number of input ranges 0 mA ... 20 mA
1
Number of input ranges 0 mA ... 5 mA
1
Number of input ranges 0 mV ... 100 mV
1
Number of input ranges 0 mV ... 200 mV
1
Number of input ranges 0 mV ... 300 mV
1
Number of input ranges 0 mV ... 500 mV
1
Number of input ranges 0 mV ... 60 mV
1
Number of input ranges 0 V ... 1 V
1
Number of input ranges 0 V ... 10 V
1
Number of input ranges 0 V ... 2 V
1
Number of input ranges 0 V ... 2.5 V
1
Number of input ranges 0 V ... 20 V
1
Number of input ranges 0 V ... 24 V
1
Number of input ranges 0 V ... 30 V
1
Number of input ranges 0 V ... 5 V
1
Number of input ranges -1 V ... +1 V
1
Number of input ranges 1 V ... 5 V
1
Number of input ranges -10 mA ... +10 mA
1
Number of input ranges -10 V ... +10 V
1
Number of input ranges 10 V ... 0 V
1
Number of input ranges 10 V ... 2 V
1
Number of input ranges -100 mV ... +100 mV
1
Number of input ranges -2 V ... +2 V
1
Number of input ranges 2 V ... 10 V
1
Number of input ranges -2.5 V ... + 2.5 V
1
Number of input ranges -20 mA ... +20 mA
1
Number of input ranges 20 mA ... 0 mA
1
Number of input ranges 20 mA ... 4 mA
1
Number of input ranges -20 V ... +20 V
1
Number of input ranges -300 mV ... +300 mV
1
Number of input ranges 4 mA ... 20 mA
1
Number of input ranges -5 V ... +5 V
1
Number of input ranges 5 V ... 0 V
1
Number of input ranges 5 V ... 1 V
1
Number of input ranges -500 mV ... +500 mV
1
Number of input ranges -60 mV ... +60 mV
1
Number of output circuits transistor antivalent
0
Number of output circuits transistor potential-free
0
Number of output ranges +5 V ... -5 V
0
number of output ranges 0 mA ... 10 mA
1
Number of output ranges 0 mA ... 20 mA
1
Number of output ranges 0 mA ... 5 mA
0
number of output ranges 0 mV ... 100 mV
0
Number of output ranges 0 mV ... 200 mV
0
Number of output ranges 0 mV ... 300 mV
0
Number of output ranges 0 mV ... 500 mV
0
Number of output ranges 0 mV ... 60 mV
0
Number of output ranges 0 V ... 1 V
0
Number of output ranges 0 V ... 10 V
1
number of output ranges 0 V ... 2 V
0
Number of output ranges 0 V ... 2.5 V
0
number of output ranges 0 V ... 20 V
0
Number of output ranges 0 V ... 24 V
0
Number of output ranges 0 V ... 30 V
0
Number of output ranges 0 V ... 5 V
1
Number of output ranges -1 V ... +1 V
0
Number of output ranges 1 V ... 5 V
0
Number of output ranges -10 mA ... +10 mA
1
Number of output ranges -10 V ... +10 V
0
Number of output ranges -10 V ... +10 V
1
Number of output ranges 10 V ... 0 V
1
Number of output ranges 10 V ... 2 V
0
Number of output ranges -100 mV ... +100 mV
0
Number of output ranges -2 V ... +2 V
0
Number of output ranges 2 V ... 10 V
1
Number of output ranges -2.5 V ... +2.5 V
0
Number of output ranges -20 mA ... +20 mA
1
Number of output ranges 20 mA ... 0 mA
1
Number of output ranges 20 mA ... 4 mA
1
Number of output ranges -20 V ... +20 V
0
Number of output ranges -300 mV ... +300 mV
0
Number of output ranges 4 mA ... 20 mA
1
Number of output ranges -5 mA ... +5 mA
0
Number of output ranges -5 V ... +5 V
0
Number of output ranges 5 V ... 0 V
0
Number of output ranges 5 V ... 1 V
0
Number of output ranges -500 mV ... +500 mV
0
Number of output ranges -60 mV ... +60 mV
0
Power loss, static, current-independent [Pls]
3 W
Switching voltage
0 V
Design of electrical connection
Screw connection
degree of protection
IP20
Mass
0.130 kg
depth
114.109 mm
height
117.262 mm
width
12.5 mm
customs tariff number (TARIC)
90328900
URL
URL
Previews
3D
2D
Download CAD models