??
Catalog navigation
CAD model selection
Selectable products: 1
HELP_VARIABLE
Company
HAWLE
Description
2812 - Service valve with double ZAK socket
Bill of material
5003136
Item Number
5003136
LOD Level
Nominal Diameter
1 1/2 Inch
Pressure Rating
PN16
Outlet
ZAK 46
H
200 mm
H1
230 mm
L
160 mm
a
10.3 mm
c
20 mm
Ød1
16 mm
Weight
3.72 kg
Product Link
Link
Previews
3D
Dimension
2D
Download CAD models