??
Catalog navigation
CAD model selection
Selectable products: 1
HELP_VARIABLE
Company
Weidmüller
Description
2810870000 - ZQV 4N/20 BK
Bill of material
Weidmueller 2810870000
Preview
Product number of the Manufacturer
2810870000
Manufacturer Type Description
ZQV 4N/20 BK
Short Description
Cross-connector (terminal) Plugged, Number of poles: 20, Pitch in mm: 6.00, Insulated: Yes, 32 A, black
Long Description
Cross-connector for feed-through terminal blocks for potential distribution or transmission of signals.
GTIN
4064675283485
Manufacturer Name
Weidmueller Group
shock-hazard protection present
Yes
Grid dimensions
6 mm
rated current
32 A
Number of bridged terminals
20
color
black
Design
Cross connector
Explosion tested design (EEx e)
No
Insulation present
Yes
Assembly type
plug-in
Mass
0.0156 kg
customs tariff number (TARIC)
85366990
URL
URL
Previews
3D
2D
Download CAD models