??
Catalog navigation
CAD model selection
Selectable products: 2
HELP_VARIABLE
Company
WAGO
Description
281-636/281-487 - Component terminal block, double-deck, with 2 diodes 1N4007, Bottom anode, for DIN-rail 35 x 15 and 35 x 7.5, 4 mm², CAGE CLAMP®
Bill of material
281-636/281-487
Item-No.
WAGO eShop
Info DE
WAGO eShop
Info EN
Cross section
0.08 - 4 mm²
Cross section
28 - 12 AWG
Strip length
9 - 10 mm
Current intensity
0.5 A
Height
58.50 mm
Width
6.00 mm
Depth
73.50 mm
Number of connection points
4
Number of potentials
2
Color
grau
Comment
Weight
14.538 g
eCl@ss 7.1
27-14-11-27
Previews
3D
2D
Download CAD models