??
Catalog navigation
CAD model selection
Selectable products: 3
HELP_VARIABLE
Company
WAGO
Description
281-631 - 3-conductor through terminal block, 4 mm², center marking, for DIN-rail 35 x 15 and 35 x 7.5, CAGE CLAMP®
Bill of material
281-631
Item-No.
WAGO eShop
Info DE
WAGO eShop
Info EN
Cross section
mm²
Cross section
AWG
Strip length
9 - 10 mm
Measured voltage
V
Rated impulse voltage
kV
Pollution degree
Current intensity
A
Height
37.00 mm
Width
6.00 mm
Depth
61.50 mm
Number of connection points
3
Number of potentials
1
Color
Comment
Weight
g
eCl@ss 7.1
27-14-11-20
eCl@ss 8.1
27-14-11-20
Previews
3D
2D
Download CAD models