??
Catalog navigation
CAD model selection
Selectable products: 1
HELP_VARIABLE
Company
WAGO
Description
281-512/281-418 - Fuse plug, with pull-tab, for miniature metric fuses 5 x 20 mm and 5 x 25 mm, with blown fuse indication by neon lamp, 120 V, 6 mm wide
Bill of material
281-512/281-418
Item-No.
281-512/281-418
WAGO eShop
Info DE
WAGO eShop
Info EN
Level of detail
Width
6.00 mm
Color
gray
Weight
6.351 g
Comment
Circuit II
eCl@ss 7.1
27-14-11-49
eCl@ss 8.1
27-14-11-49
Previews
3D
2D
Download CAD models