카탈로그: WAGO
생성됨: 01.02.2019
카탈로그의 특징:
Central management with the CADENAS quality tool PARTproject QA
Electronic test run was passed (CAD compatibility assured)
Only clear nomenclature -> ERP-compatibility assured
English as original or default language
ERP Mappings for PARTupdate available
Weight information included
Custom tariff numbers included
Changeable level-of-detail functionality considered
Vendor locations included
Coloured parts
Materials included
Consistent variable names
Connection information
Automatic dimensions
End-of-life information included
Following languages are included:
german, english, french, italian, spanish
CADENAS (Standard-variables, e.g. mass, material, etc.)
eCl@ss 7.1, 8.0, 9.0
electro-technics (ETIM)
ecological informations
WAGO
281-512/281-417
WAGO
PG 01 - Rail mounted terminal blocks
Series 281
Powered by
CAD모델 선택
{wago/pg01/serie281/0281-0512_0417_0999-0962.prj},{NB=281-512/281-417_HI},{BESTNR=281-512/281-417},{INFODE=Info DE},{INFOEN=Info EN},{LOD=HI},{BREITE=6.00},{FARBE=grau},{GEWICHT=6.530},{BEMERKUNGEN=Schaltung II},{RGB=0.56,0.57,0.57,0},{ECLASS71=27-14-11-49},{ECLASS81=27-14-11-49},{LINKDE=http://www.wago.com/de/p/281-512_281-417},{LINKEN=http://www.wago.com/global/p/281-512_281-417}
기술적 기준에 따라 원하는 제품을 선택하십시오. 선택할 수 있는 속성은 테이블 아이콘으로 표시됩니다. 선택은 테이블의 아이콘이나 값에 따라 재설정 됩니다.
사용 가능한 제품: 1
HELP_VARIABLE
Company
WAGO
Description
281-512/281-417 - Fuse plug, with pull-tab, for miniature metric fuses 5 x 20 mm and 5 x 25 mm, with blown fuse indication by neon lamp, 230 V, 6 mm wide
Bill of material
281-512/281-417
Item-No.
281-512/281-417
WAGO eShop
Info DE
WAGO eShop
Info EN
Level of detail
HIGH
LOW
HIGH
LOW
Width
6.00
mm
Color
gray
Weight
6.530
g
Comment
Circuit II
eCl@ss 7.1
27-14-11-49
eCl@ss 8.1
27-14-11-49
미리보기
3D
2D
CAD모델 다운로드
CAD 파일 생성