??
Catalog navigation
CAD model selection
Selectable products: 1
HELP_VARIABLE
Company
WAGO
Description
281-492 - Jumper, 2-way, insulated
Bill of material
281-492
Item-No.
281-492
WAGO eShop
Info DE
WAGO eShop
Info EN
No. of poles
2
Height
20.60 mm
Width
18.00 mm
Depth
5.00 mm
Color
grau
Weight
1.970 g
eCl@ss 7.1
27-14-11-40
Previews
3D
2D
Download CAD models