??
Catalog navigation
CAD model selection
Selectable products: 1
HELP_VARIABLE
Company
WAGO
Description
281-418 - Test plug module, modular, suitable for all WAGO 281, 776, 777 and 781 series rail-mounted terminal blocks with jumper slots in the current bar
Bill of material
281-418
Item-No.
281-418
Description
Test plug module, modular, suitable for all WAGO 281, 776, 777 and 781 series rail-mounted terminal blocks with jumper slots in the current bar
WAGO eShop
Info DE
WAGO eShop
Info EN
Measured voltage
400 V
Current intensity
6 A
Width
6.00 mm
Color
gray
Weight
1.900 g
eCl@ss 7.1
27-14-11-48
eCl@ss 8.1
27-14-11-48
Previews
3D
2D
Download CAD models