??
Catalog navigation
CAD model selection
Selectable products: 2
HELP_VARIABLE
Company
WAGO
Description
281-311 - End and intermediate plate, 2.5 mm thick
Bill of material
281-311
Item-No.
WAGO eShop
Info DE
WAGO eShop
Info EN
Height
60.00 mm
Width
2.50 mm
Depth
60.00 mm
Color
Weight
g
eCl@ss 7.1
27-14-11-33
eCl@ss 8.1
27-14-11-33
Previews
3D
2D
Download CAD models