??
Catalog navigation
CAD model selection
Selectable products: 1
HELP_VARIABLE
Company
PHOENIX CONTACT
Description
2809225 - MPB 18/1- 4
Bill of material
PHOENIX CONTACT 2809225
Product number of the Manufacturer
2809225
Short Description
Wiring bridge
Long Description
Wiring bridge for modules with connecting pitch 17.5 mm, 1-phase, 4-pos.
Manufacturer Type Description
MPB 18/1- 4
Preview
International product number
4017918076290
Manufacturer Name
Phoenix Contact GmbH & Co. KG
Delivery Time
3
rated permanent current
100 A
Insulation present
Yes
Number of phases
1
Cross section
16 mm^2
Rated short-time current carrying capacity Icw
25 kA
Suitable for number of units
4
suitable for devices with auxiliary switch
No
suitable for devices with N-conductor
No
GTIN
4017918076290
Manufacturer product designation
Wiring bridge
Manufacturer product description
Wiring bridge for modules with connecting pitch 17.5 mm, 1-phase, 4-pos.
Product type
MPB 18/1- 4
GLN of manufacturer
4063151
Number of content units per order unit
1
Price Quantity
1
Minimum Order Quantity
10
Quantity Scale
10
Customs tariff number
85369095
Country of origin
DE
Deeplink
Deeplink
Previews
3D
2D
Download CAD models