??
Catalog navigation
CAD model selection
Selectable products: 1
HELP_VARIABLE
Company
PHOENIX CONTACT
Description
2805038 - BNC-DV 50
Bill of material
PHOENIX CONTACT 2805038
Product number of the Manufacturer
2805038
Short Description
Connector/Adapter
Long Description
BNC connector, double-level, for mounting on NS 32 or NS 35/7.5, wave impedance: 50 Ohm
Manufacturer Type Description
BNC-DV 50
Preview
International product number
4017918074548
Manufacturer Name
Phoenix Contact GmbH & Co. KG
Delivery Time
3
GTIN
4017918074548
Manufacturer product designation
Connector/Adapter
Manufacturer product description
BNC connector, double-level, for mounting on NS 32 or NS 35/7.5, wave impedance: 50 Ohm
Product type
BNC-DV 50
GLN of manufacturer
4063151
Number of content units per order unit
1
Price Quantity
100
Minimum Order Quantity
1
Quantity Scale
1
Customs tariff number
85366910
Country of origin
PL
Deeplink
Deeplink
Previews
3D
2D
Download CAD models