??
Catalog navigation
CAD model selection
Selectable products: 1
HELP_VARIABLE
Company
PHOENIX CONTACT
Description
2802565 - BES 6-LA 24
Bill of material
PHOENIX CONTACT 2802565
Product number of the Manufacturer
2802565
Short Description
Component connector
Long Description
Component connector, pitch: 6 mm, number of positions: 1, color: gray
Manufacturer Type Description
BES 6-LA 24
Preview
International product number
4017918074487
Manufacturer Name
Phoenix Contact GmbH & Co. KG
Delivery Time
15
color
Grey
Assembly type
Plug-in mounting
net weight
0.008 kg
GTIN
4017918074487
Manufacturer product designation
Component connector
Manufacturer product description
Component connector, pitch: 6 mm, number of positions: 1, color: gray
Product type
BES 6-LA 24
GLN of manufacturer
4063151
Number of content units per order unit
1
Price Quantity
100
Minimum Order Quantity
10
Quantity Scale
10
Customs tariff number
85366990
Country of origin
PL
Deeplink
Deeplink
Previews
3D
2D
Download CAD models