您可通過問題反饋或聯繫在線客服提交您的建議,我們將盡快完善:
Support
確定
??
不支持第三方 Cookie
您的瀏覽器不允許設置第三方 cookie。Please enable them in your browsers settings or click the button below.
請單擊此處在新選項卡中打開頁面內容。
If the opened page does not work initially, try reloading the page.
Please enable cookies in your browser for PARTcommunity to work
Catalog navigation
所有產品目錄
幾何搜索
草圖搜索
變量搜索
認證的產品目錄
按照分類
按照國家
按照標準
可提供的產品目錄語言:
Deutsch
English
français
italiano
English
PHOENIX CONTACT 2802549
PHOENIX CONTACT
Electric engineering, automation, process control engineering
Electrical installation, device
Terminal (not overhead line)
Component plug terminal block
Powered by
CAD模型選擇
{phoenix_contact/27/14/11/49/2802549.prj},{NB=2802549},{MANUID=2802549},{AAF040=0.007},{AAO663=4017918074463},{AAY812=4063151},{NOCUPEROU=1},{PRICEQUANTITY=100},{QUANTITYMIN=10},{QUANTITYINT=10},{CTN=85366990},{AAO676=2802549},{DESCSHORT=Component connector},{DESCLONG=Component connector, pitch: 6 mm, number of positions: 1, color: gray},{MANUTYPEDESC=BES 6},{PREVIEW=../../../_pool_/8e/56/21135_2000_int_04.png},{INTNO=4017918074463},{MANUNAME=Phoenix Contact GmbH & Co. KG},{DELTIME=3},{BAA351=Grey},{BAG640=Plug-in mounting},{AAW338=Component connector},{AAO057=BES 6},{COO=PL},{DEEPLINK=Deeplink},{AAQ326=http://www.phoenixcontact.net/product/2802549},{AAO677=PHOENIX CONTACT GmbH & Co. KG},{ORDERUNIT=C62},{CONTENTUNIT=C62}
請根據技術需求選擇所需產品. 可選屬性在表格中高亮顯示. 選擇可以通過點擊表格或數值來重置.
可提供的產品: 1
HELP_VARIABLE
Company
PHOENIX CONTACT
Description
2802549 - BES 6
Bill of material
PHOENIX CONTACT 2802549
Product number of the Manufacturer
2802549
Short Description
Component connector
Long Description
Component connector, pitch: 6 mm, number of positions: 1, color: gray
Manufacturer Type Description
BES 6
Preview
International product number
4017918074463
Manufacturer Name
Phoenix Contact GmbH & Co. KG
Delivery Time
3
color
Grey
Assembly type
Plug-in mounting
net weight
0.007
kg
GTIN
4017918074463
Manufacturer product designation
Component connector
Product type
BES 6
GLN of manufacturer
4063151
Number of content units per order unit
1
Price Quantity
100
Minimum Order Quantity
10
Quantity Scale
10
Customs tariff number
85366990
Country of origin
PL
Deeplink
Deeplink
Previews
3D
2D
下載CAD模型
生成CAD模型