??
Catalog navigation
CAD模型选择
可提供的产品: 1
HELP_VARIABLE
Company
PHOENIX CONTACT
Description
2802316 - ST-BE
Bill of material
PHOENIX CONTACT 2802316
Product number of the Manufacturer
2802316
Short Description
Component connector
Long Description
Component connector, nominal current: 16 A, connection method: Plug-in connection, mounting type: Pluggable (slot), color: gray
Manufacturer Type Description
ST-BE
Preview
International product number
4017918074401
Manufacturer Name
Phoenix Contact GmbH & Co. KG
Delivery Time
3
color
Grey
Assembly type
Plug-in mounting
net weight
0.006 kg
Design of electrical connection
Plug-in connection
Design of the electrical connection
Plug/coupler
GTIN
4017918074401
Manufacturer product designation
Component connector
Manufacturer product description
Component connector, to connect 2-pos. components to the basic terminal block, to be secured with screw-type clamping units, 19 mm high, max. 16 A
Product type
ST-BE
GLN of manufacturer
4063151
Number of content units per order unit
1
Price Quantity
100
Minimum Order Quantity
10
Quantity Scale
10
Customs tariff number
85366990
Country of origin
PL
Deeplink
Deeplink
预览
3D
2D
下载CAD模型