??
Catalog navigation
Wybór modelu CAD
Dostępne producty: 1
HELP_VARIABLE
Company
PHOENIX CONTACT
Description
2801616 - CB RC BRIDGE
Bill of material
PHOENIX CONTACT 2801616
Product number of the Manufacturer
2801616
Short Description
Bridge
Long Description
Bridge, mounting type: on base element
Manufacturer Type Description
CB RC BRIDGE
Preview
International product number
4046356894821
Manufacturer Name
Phoenix Contact GmbH & Co. KG
Delivery Time
3
Explosion tested design (EEx e)
No
net weight
0.019 kg
Insulation present
No
shock-hazard protection present
No
GTIN
4046356894821
Manufacturer product designation
Bridge
Manufacturer product description
Bridge plug for bridging contacts 11 to 14 for CB base elements
Product type
CB RC BRIDGE
GLN of manufacturer
4063151
Number of content units per order unit
1
Price Quantity
1
Minimum Order Quantity
1
Quantity Scale
1
Customs tariff number
85369095
Country of origin
DE
Deeplink
Deeplink
Previews
3D
2D
Pobierz modele CAD