??
Catalog navigation
Селекция на CAD модел
Налични продукти: 1
HELP_VARIABLE
Company
PHOENIX CONTACT
Description
2801068 - FBS 2-18
Bill of material
PHOENIX CONTACT 2801068
Product number of the Manufacturer
2801068
Short Description
Plug-in bridge
Long Description
Plug-in bridge for cross-connections in the VAL-MS BE-AR terminal center, 2-pos., color: Red
Manufacturer Type Description
FBS 2-18
Preview
International product number
4046356901550
Manufacturer Name
Phoenix Contact GmbH & Co. KG
Delivery Time
3
Explosion tested design (EEx e)
No
color
red
net weight
0.007 kg
Design
Wire chain bridging element
Insulation present
No
Number of bridged terminals
2
shock-hazard protection present
No
GTIN
4046356901550
Manufacturer product designation
Plug-in bridge
Manufacturer product description
Plug-in bridge for cross-connections in the VAL-MS BE-AR terminal center, 2-pos., color: Red
Product type
FBS 2-18
GLN of manufacturer
4063151
Number of content units per order unit
1
Price Quantity
100
Minimum Order Quantity
10
Quantity Scale
10
Customs tariff number
85389099
Country of origin
US
Deeplink
Deeplink
Previews
3D
2D
Сваляне на CAD модели