??
Catalog navigation
Селекция на CAD модел
Налични продукти: 1
HELP_VARIABLE
Company
PHOENIX CONTACT
Description
2801014 - CB PT BRIDGE
Bill of material
PHOENIX CONTACT 2801014
Product number of the Manufacturer
2801014
Short Description
Bridge
Long Description
Bridge plug for bridging contacts 1 to 2 for CB base elements
Manufacturer Type Description
CB PT BRIDGE
Preview
International product number
4046356690621
Manufacturer Name
Phoenix Contact GmbH & Co. KG
Delivery Time
3
Explosion tested design (EEx e)
No
net weight
0.020 kg
Insulation present
No
Number of bridged terminals
1
shock-hazard protection present
No
GTIN
4046356690621
Manufacturer product designation
Bridge
Manufacturer product description
Bridge plug for bridging contacts 1 to 2 for CB base elements
Product type
CB PT BRIDGE
GLN of manufacturer
4063151
Number of content units per order unit
1
Price Quantity
1
Minimum Order Quantity
1
Quantity Scale
1
Customs tariff number
85363010
Country of origin
DE
Deeplink
Deeplink
Previews
3D
2D
Сваляне на CAD модели