??
Catalog navigation
Výběr CAD modelu
Available products: 1
HELP_VARIABLE
Company
PHOENIX CONTACT
Description
2800903 - CB E1 24DC/3A NO P
Bill of material
PHOENIX CONTACT 2800903
Product number of the Manufacturer
2800903
Short Description
Electronic circuit breaker
Long Description
Electronic circuit breaker, 1-pos., active current limitation, 1 N/O contact, plug for base element.
Manufacturer Type Description
CB E1 24DC/3A NO P
Preview
Contact design
without electrical isolation
International product number
4046356690737
Manufacturer Name
Phoenix Contact GmbH & Co. KG
Delivery Time
252
Combustibility class
V-0
Assembly type
on base element
width
12.3 mm
height
45 mm
net weight
0.0352 kg
depth
52.00 mm
Pole number
1
Max. operating voltage
30 V
min. operating voltage
18 V
Nominal current
3 A
remote signaling contact present
No
Operating voltage
24 V
Construction form
Plug
max. ambient temperature during operation
50 °C
Shutdown time
0.300 ms
max. capacitive load
0.020 µF
Fail-safe-element
6.300 A
Fuse type
Electronic
Active current limitation
1.250
min. ambient temperature during operation
-25 °C
GTIN
4046356690737
Manufacturer product designation
Electronic circuit breaker
Manufacturer product description
Electronic circuit breaker, 1-pos., active current limitation, 1 N/O contact, plug for base element.
Product type
CB E1 24DC/3A NO P
GLN of manufacturer
4063151
Number of content units per order unit
1
Price Quantity
1
Minimum Order Quantity
1
Quantity Scale
1
Customs tariff number
85362010
Country of origin
DE
Deeplink
Deeplink
Previews
3D
2D
Stáhnout CAD model