??
Catalog navigation
CAD model selection
Selectable products: 1
HELP_VARIABLE
Company
WAGO
Description
280-691 - 2-conductor through terminal block, 2.5 mm², suitable for Ex e II applications, LATERAL MARKING, for DIN-rail 35 x 15 and 35 x 7.5, CAGE CLAMP®
Bill of material
280-691
Item-No.
280-691
Description
2-conductor through terminal block, 2.5 mm², 23 A, light gray
WAGO eShop
Info DE
WAGO eShop
Info EN
Level of detail
Nominal cross section
2.50 mm²
Solid conductor
0.08 - 2.5 mm²
Solid conductor, push-in termination
mm²
Fine-stranded conductor
0.08 - 2.5 mm²
Fine-stranded conductor with ferrule
mm²
Strip length
8 - 9 mm
Number of connection points
2
No. of potentials
1
Width of spacing
5.00 mm
Height at lowest possible mounting height
28.00 mm
Length
50.00 mm
Mounting method
Top-hat rail TH35
Color
light gray
Weight
4.815 g
Material insulation body
Polyamide
Rated voltage
V
Rated impulse voltage
kV
Rated current
23.00 A
Overvoltage category
III
Pollution degree
3
GTIN
4044918467834
Customs number
85369010000
Country of origin
DE
eCl@ss 10.0.1
27-14-11-20
ecl@ss 11.0
27-14-11-20
Manufacturer name
WAGO
Product article number of manufacturer
280-691
Manufacturer product designation
2-conductor through terminal block
Manufacturer product description
2-conductor through terminal block, 2.5 mm², suitable for Ex e II applications, LATERAL MARKING, for DIN-rail 35 x 15 and 35 x 7.5, CAGE CLAMP®
min. connectable conductor cross-section multiple wire
0.08 mm²
max. connectable conductor cross-section multiple wire
2.50 mm²
min. line cross section, rigid
0.08 mm²
max. line cross section, rigid
2.50 mm²
min. line cross section, flexible
0.08 mm²
max. line cross section, flexible
2.50 mm²
min. connectable conductor cross-section fine wire with conductor end sleeve
mm²
max. connectable conductor cross-section fine wire with conductor end sleeve
2.50 mm²
Number of clamp positions per level
2
Number of levels
1
Internally connected stages
Nein
Type of electrical connection 1
spring-cage connection
Type of electrical connection 2
spring-cage connection
Inflammability class of insulation material according to with UL94
V0
min. operating temperature
-60 °C
max. operating temperature
105 °C
Explosion-tested version (EEx e)
Ja
Closing plate required
Ja
Address of additional link
https://www.wago.com/280-691
Power loss per pole, current-dependent (PlIp)
0.704 W
Rated current (In) for the power loss specification
23.000 A
min. stranded AWG
28
max. stranded AWG
12
min. Strip length
8.00 mm
max. Strip length
9.00 mm
Symbol name terminal block
Previews
3D
2D
Download CAD models